Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/ER EP - Thick "TR" polyurethane wheels with ergonomic round profile, aluminium centre, swivel top plate bracket type "EP"
Bill of material
655924
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
LC
Load capacity 4 Km/h
daN
LC2
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical Description
Catalogue
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD