Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Tellurerota
Description
65 ER SF/PT - High thickness "TR" polyurethane wheels with ergonomic rounded profile, aluminum center, fixed "PT" type support
Bill of material
65ER SF/PT - 656013
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity 4km/h
daN
LC2
Load capacity 6km/h
daN
W
Weight
kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir