Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Tellurerota
Description
SRP/M FR - "TR" polyurethane wheels, polyamide 6 centre, swivel top plate bracket type "M" with brake
Bill of material
668706
COD
Code
WT
Wheel hub type
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
56 mm
O
Swept radius
178 mm
LC
Load capacity
daN
TG
Threadguards
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir