Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
68P SF EP - Monolithic wheels in polyamide 6 for heavy loads
Bill of material
682936
COD
Code
682936
D
Wheel diameter
200
F
Wheel width
50 mm
H
Overall height
250 mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
126 mm
LC
Load capacity
750 daN
W
Weight
3.77 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models