Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/M FR - "SIGMA ELASTIC" rubber wheels, cast iron centre, swivel top plate bracket type "M" with bracket
Bill of material
727724
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
56 mm
O
Swept radius
178 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型