Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EE MHD FR - "SIGMA ELASTIC" rubber wheels, aluminium centre, swivel top plate bracket type "EE MHD" with brake
Bill of material
728614
COD
Code
D
Wheel diameter
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
O
Swept radius
157 mm
LC
Load capacity 4 Km/h
daN
LC1
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型