Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
Twin thermoplastic polyurethane wheels with polyamide 6 center - Twin thermoplastic polyurethane wheels with swivel stem bracket with front locking brake
Bill of material
369202
COD
Code
369202
D
Wheel diameter
50 mm
F
Wheel width
18+18 mm
H
Overall height
71 mm
G
Plate diameter
52 mm
T
Stem diameter
M10 mm
FS
F Stem length
25 mm
E
Offset
25.5 mm
O
Swept radius
83 mm
LC
Load capacity
140 daN
W
Weight
0.36 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models