Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
TWIN 36 SRC - Twin thermoplastic polyurethane wheels swivel stem bracket
Bill of material
366402
COD
Code
366402
D
Wheel diameter
50 mm
F
Wheel width
18+18 mm
H
Overall height
71 mm
G
Plate diameter
52 mm
T
Stem diameter
M10
FS
F Stem length
25 mm
E
Offset
25.5 mm
LC
Load capacity
140 daN
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models