Catalog navigation
Seleção de modelos em CAD
Available products: 36
HELP_VARIABLE
Company
Tellurerota
Description
59HS F - ''TR-POWERHIGH'' Polyurethane Pallet Truck Rollers for Electric Pallet Trucks, Steel Core
Bill of material
593106F17
COD
Code
D
Wheel diameter
85 mm
F
Wheel width
mm
DD
Hub bore diameter
mm
L
Hub length
mm
LL
Ball bearing seat diameter
55 mm
M
Ball bearing seat depth
22.0 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
LC2
Load capacity
daN
W
Weight
kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD