Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Tellurerota
Description
59HS - ''TR-POWERHIGH'' Polyurethane Pallet Truck Rollers for Electric Pallet Trucks, Steel Core
Bill of material
59510580
COD
Code
D
Wheel diameter
85 mm
F
Wheel width
mm
LL
Ball bearing seat diameter
55 mm
M
Ball bearing seat depth
22 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
LC2
Load capacity
daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models