Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
59HS - ''TR-POWERHIGH'' Polyurethane Pallet Truck Rollers for Electric Pallet Trucks, Steel Core
Bill of material
059003
COD
Code
059003
D
Wheel diameter
85 mm
F
Wheel width
74 mm
LL
Ball bearing seat diameter
55 mm
M
Ball bearing seat depth
22 mm
SL
Static load
1000 daN
RR
Rolling resistance
450 daN
LC
Load capacity
740 daN
LC2
Load capacity
590 daN
W
Weight
0.99 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models