Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
76CB - Polyamide 6 transpallet rollers, plain bore
Bill of material
760002
COD
Code
760002
D
Wheel diameter
50 mm
F
Wheel width
55 mm
DD
Hub bore diameter
12 mm
L
Hub length
55 mm
W
Weight
0.12 kg
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models