Catalog navigation
CAD模型选择
可提供的产品: 35
HELP_VARIABLE
Company
Thermokon
Description
VFG54+ - Contact Sensor temperature
Bill of material
624244 VFG54+ NTC5k
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
temperature
AT
Application/type
Contact sensor
KONFIG
Configuration
S
Sensor
AGSPA
Output voltage
AGST
Output current
AGSK
Output switching contact
NTECH
Network technology
DUT
Data transmission
TEB
Operating range temperature
-35 - +120
GKT
Accuracy temperature
AST
Output signal temperature
TEBG
Operating range temperature enclosure
EBF
Operating range humidity
max. 85% rH short term condensation
SPANN
Power supply
LA
Power consumption
AZ
Display
GEH
Enclosure
FARBE
Colour
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
AL
Connection cable
MONTAGE
Mounting
along the pipe or sideways
VP
Packaging
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型