카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
Thermokon
Description
OF14+ - Contact Sensor temperature
Bill of material
658812 OF14+ TRV3 L1000
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link zur Website
MESSG
Measured values
temperature
AT
Application/type
Surface sensor
KONFIG
Configuration
jumper
S
Sensor
SI-Protection against permeation of humidity and mechanical stress (e.g. vibration)
AGSPA
Output voltage
TEB
Operating range temperature
-35 - +70
GKT
Accuracy temperature
±0,5 K (typ. at 21 °C), within default measuring range, depending on length of connection wire
AST
Output signal temperature
scaling analogue output, 0..+50 °C (default setting), selectable from 4 temperature ranges -50..+50 | -20..+80 | -15..+35 | -10..+120 | 0..+50 | 0..+100 | 0..+160 | 0..+250 °C, adjustable at the transducer
TEBG
Operating range temperature enclosure
-35..+70
EBF
Operating range humidity
max. 85% rH short term condensation
SPANN
Power supply
LA
Power consumption
MBM
Material in touch with media
Sensor probe, aluminium, 35x10x6 mm
EL
Installation length
35 mm
GEH
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
AL
Connection cable
PVC, 0,25 mm², passiv 2-wire, white
LAL
length connection wire
MONTAGE
Mounting
surface mounting due to self-adhesive sensor surface
GEW
Weight
115 g
VP
Packaging
170 x 120 x 0
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-S pure white, incl. mounting set (screws and accessories)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드