Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Thermokon
Description
RDF-IR - Ceiling Sensor Temperature IR
Bill of material
751070 RDF-IR A L1500
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
radiation temperature
AT
Application/type
Ceiling sensor
KONFIG
Configuration
Thermokon app, uConfig
S
Sensor
PIR (passive infrared), optical aperture angle (50% sensitivity): 80 ±5°
AGSPA
Output voltage
AGST
Output current
TEB
Operating range temperature
-20 - +70
GKT
Accuracy temperature
±0,5 K (typ. at 21 °C), mounting height >7 m ±1,5 K
AST
Output signal temperature
0..+50 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
EBF
Operating range humidity
max. 85% rH short term condensation
SPANN
Power supply
LA
Power consumption
typ. 0,6 W (24 V =), 1,5 VA (24 V ~)
MBM
Material in touch with media
temperature averaging over the circular detection area
GEH
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white
SA
Protection IP
IP30, according to EN 60529
ANSCHLUSS
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm², 2x RJ45 socket
AL
Connection cable
LAL
length connection wire
1,5
VP
Packaging
146 x 128 x 91
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-M pure white
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD