Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Limited stroke LM Guide Type EPF
Bill of material
EPF9M21+75LM (G7.5g7.5, Without grease nipple)
MN
Model No.
NOB
Number of LM block
1
RADC
Radial Clearance
L
Total lenght of LM rail
mm
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
mm
NR
Number of rails specified as matched sets
POR
Pitch of rails
mm
P1
Position of 1st LM Block
mm
Entrez la valeur pour P1
Position of 1st LM Block
mm
cm
inch
ft
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
ST
Guaranteed stroke
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés