Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Compact Type - Heavy Load SHS-R
Bill of material
SHS30R1SS+280L (G20g20, B-M6F)
MN
Model No.
NOB
Number of LM block
QZ
QZ option
SO
Seals option
RADC
Radial Clearance
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
mm
NOTE
Note 1
RC1
Rail connection
No connection
NR
Number of rails specified as matched sets
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
Info Text
P1
Position of 1st LM block
mm
Enter value for P1
Position of 1st LM block
mm
cm
inch
ft
P2
Position of 2nd LM block
mm
P3
Position of 3rd LM block
mm
P4
Position of 4th LM block
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    THK CO.,LTD.
    Compact Type - Ultra Heavy Load SHS-LR
    THK CO.,LTD.
    Compact Type - Heavy Load SHS-V
    THK CO.,LTD.
    Flange Type - Heavy Load SHS-C
    THK CO.,LTD.
    Compact Type - Heavy Load HSR-R
    THK CO.,LTD.
    Standard Type SSR-XW
    THK CO.,LTD.
    Flange Type - Ultra Heavy Load SHS-LC
    THK CO.,LTD.
    Flange Type - Heavy Load HSR-A
    THK CO.,LTD.
    Compact Type - Ultra Heavy Load SHS-LV
    THK CO.,LTD.
    Compact Type SRS-S/M/N
    THK CO.,LTD.
    Cam Follower with a Hexagon Socket Model CF-A
    THK CO.,LTD.
    Standard Type SR-W/T
    THK CO.,LTD.
    Fixed side type BK
    THK CO.,LTD.
    BNK - Ball Screw With Finished Shafts Ends
    THK CO.,LTD.
    Cam Follower with Grease nipple Model CF-AB
Previews
3D
Размер
2D
Сваляне на CAD модели