Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Model HSR-M1LR
Bill of material
HSR20M1LR1SS+160L (G20g20, B-M6F)
MN
Model number
NOB
Number of LM block
SO
Seals option
RADC
Radial Clearance
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Infotext
Infotext
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
RC1
Rail connection
No connection
NR
Number of rails specified as matched sets
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
INFO1
Infotext
Infotext
P1
Position of 1st LM block
mm
Enter value for P1
Position of 1st LM block
mm
cm
inch
ft
P2
Position of 2nd LM block
mm
P3
Position of 3rd LM block
mm
P4
Position of 4th LM block
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models