Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
665 Series Floor Boxes: 665-SC
Bill of material
665-SC
CN
Cat. No
665-SC
DESCRIPTION
Description
Stamped Steel Box
LENGTH
Device Compartments - Length
5 3/4 Inch
WIDTH
Device Compartments - Width
2 3/4 Inch
HEIGHT
Device Compartments - Height
2 1/2 Inch
DCAREA
Device Compartments - Area
40 cuin
DAAREA
Device Access - Area
126 cuin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models