Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-924 Post Base Connector
Bill of material
B924
CN
Cat.No.
B924
DESCRIPTION
Description
KD B924 Steel Base Connector
FINISH
Finish
Galv-Krom
A
4.500 Inch
B
3.000 Inch
C
0.250 Inch
D
0.750 Inch
E
1.531 Inch
F
6.000 Inch
G
0.750 Inch
H
1.625 Inch
I
0.765 Inch
J
0.563 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models