Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
B-904
Bill of material
B90410
CN
Cat.No.
DESCRIPTION
Description
FINISH
Finish
Galv-Krom
MAT
Material
12 ga.
A
1.540 Inch
B
1.540 Inch
C
0.875 Inch
E
1.500 Inch
F
1.000 Inch
G
0.750 Inch
L
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    B-907
    ABB Installation Products
    B-907HS
    ABB Installation Products
    B-903H
    ABB Installation Products
    B-905
    ABB Installation Products
    B-909HS
    ABB Installation Products
    H104 Hanger Rod, Continuous Thread
    ABB Installation Products
    E142 Hex Head Cap Screw — Less Nut
    ABB Installation Products
    B-961 Plate Connector
    ABB Installation Products
    Flameproof Groups I & II Gland
    ABB Installation Products
    B-952 Wing Connector
    ABB Installation Products
    B-917 Five-Hole Angle Connector
    ABB Installation Products
    B-967 Plate Connector
    ABB Installation Products
    E-233 Anchor Clip
    ABB Installation Products
    B-954 Wing Connector
Previews
3D
Dimension
2D
Download CAD models