Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Anti-Static Polyamide 12
Bill of material
EXB0510
CN
Cat. No.
PN
Part No.
TR
Temp. Rating
Static: -20°C to +80°C
SPC
Special Characteristics
Specialist Anti-Static Grade, Surface Resistivity 1000000 Ohm, RTI 110°C to EN60079-0
APP
Approvals
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.001X
MAT
Material
Anti Static Nylon 12
SIZE
Size
mm
BORE
Min. Bore
mm
OD
Outside Diameter
mm
L
Length
m
NOTE
Note
3D Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models