Catalog navigation
CAD Model seçimi
Uygun ürünler: 13
HELP_VARIABLE
Company
TOHO-DAISHIN IND.CO.,LTD.
Description
PRL-57D type
Bill of material
PRL-5711D
CNSORDERNO
Order number
L
Length
mm
P
Attched Pitch
mm
NMR
Number of the motor roller
VAC
Volume of air consume
NI
MASS
Mass
kg
LS1
Load in 0.5Mpa (kgf)-Speed:5(6)m/min 50Hz(60Hz)
kgf
LS2
Load in 0.5Mpa (kgf)-Speed:7(9)m/min 50Hz(60Hz)
kgf
LS3
Load in 0.5Mpa (kgf)-Speed:10(12)m/min 50Hz(60Hz)
kgf
LS4
Load in 0.5Mpa (kgf)-Speed:16(19)m/min 50Hz(60Hz)
kgf
LS5
Load in 0.5Mpa (kgf)-Speed:22(27)m/min 50Hz(60Hz)
kgf
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    TOHO-DAISHIN IND.CO.,LTD.
    PR-57D type
    TOHO-DAISHIN IND.CO.,LTD.
    For 500kg
    TOHO-DAISHIN IND.CO.,LTD.
    Distance 150 for going up
    TOHO-DAISHIN IND.CO.,LTD.
    CDT10S,1000kg
    TOHO-DAISHIN IND.CO.,LTD.
    For 1000kg
    TOHO-DAISHIN IND.CO.,LTD.
    HB-WN type
    Rollon
    FXRG - Modular linear guides, configurable double row ball bearings sliders, hardened nitrided steel, differnt mounting options (max length 4000 mm)
    NBK (Nabeya Bi-tech Kaisha)
    MBA
    TOHO-DAISHIN IND.CO.,LTD.
    TB type
    Aluminium Profiles - Langle
    Hex Socket Head Screw - Nut and Bolts Series
    TOHO-DAISHIN IND.CO.,LTD.
    Geared motor type
    Yiheda 3D Electronic Gallery
    J-XXD41 - Precision type, quick joint, 45 degree bend joint, external thread
    ORIENTALMOTOR Co.,Ltd.
    PF Geared Type
    TOHO-DAISHIN IND.CO.,LTD.
    PR-57DC type
Previews
CAD modeli indir