Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV005-05 - Geometry
Bill of material
MDSLV005-05
MN
Model Number
MDSLV005-05
MP
Mounting Positions
LO
Conduit Hole Position
A
324 mm
AA
1.50 Inch
AB
353.2863 mm
AC
275 mm
AE
237.8 mm
AF
130 mm
AH
104.2 mm
AJ
228.6 mm
AK
266.7 mm
B
324 mm
BA
120.65 mm
BB
7.4 mm
BD
286.2 mm
BF
1/2" - 13 UNC Inch
BV
273.5 mm
C
721.7 mm
D
177.8 mm
E
139.7 mm
ES
90 mm
F2
2F
279.4 mm
FF
241.3 mm
G
20 mm
H
13.5 mm
J
60 mm
NW
N-W
117.35 mm
O
375.8 mm
P
390.2 mm
R
40.3 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
116.84 mm
XN
212 mm
XL
242.4608 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir