Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958250-182 - Parts
Bill of material
AS-958250-182
MN
Model Number
AS-958250-182
MP
Mounting Positions
LO
Conduit Hole Position
A
230 mm
AA
1 Cal
AB
243.0783 mm
AC
194.6737 mm
AE
152.0875 mm
AF
45.6709 mm
B
146 mm
BA
69.85 mm
C
383.9 mm
D
114.3 mm
E
95.3 mm
ES
45 mm
F2
2F
114.3 mm
G
17 mm
H
11 mm
J
40 mm
NW
N-W
69.9 mm
O
51.5 mm
P
250 mm
R
25 mm
S
6.35 mm
T
290.8 mm
U
28.575 mm
V
68.58 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD