Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-23 - Geometry
Bill of material
MDSL0001-23
MN
Model Number
MDSL0001-23
MP
Mounting Positions
LO
Conduit Hole Position
A
555 mm
AA
91 mm
AB
545.0193 mm
AC
415 mm
AE
279.2 mm
AF
220 mm
B
580 mm
BA
190.5 mm
C
1325.9 mm
D
279.2 mm
G
27 mm
J
107.5 mm
K
120 mm
L
50 mm
H
21.844 mm
E
228.6 mm
ES
175.5 mm
F2
2F
508 mm
NW
N-W
215.9 mm
M
489.5 mm
O
559.2 mm
P
570 mm
R
73.152 mm
S
22.275 mm
T
90 mm
U
85.725 mm
V
209.55 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models