Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-09 - Geometry
Bill of material
MDSL0041-09
MN
Model Number
MDSL0041-09
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
3 Inch
AB
568.7386 mm
AC
425 mm
AE
279.2 mm
AF
200 mm
B
490 mm
BA
190.5 mm
C
1164.2 mm
D
279.2 mm
G
30 mm
J
110.0 mm
K
130 mm
L
50 mm
H
20.54 mm
E
228.6 mm
ES
76.2 mm
F2
2F
419.1 mm
NW
N-W
120.65 mm
M
396.5 mm
O
569.2 mm
P
567.6826 mm
R
51.333 mm
S
15.925 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
385.8646 mm
XN
310 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models