Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0171-30 - Geometry
Bill of material
MDSL0171-30
MN
Model Number
MDSL0171-30
MP
Mounting Positions
LO
Conduit Hole Position
A
630 mm
AA
4 Inch
AB
740.037 mm
AC
557.35 mm
AE
317 mm
AF
235 mm
B
1010 mm
BA
215.9 mm
C
1822.075 mm
D
317 mm
G
40 mm
J
160 mm
K
170 mm
H
28.5564 mm
E
254 mm
ES
254.3 mm
F2
2F
812.2 mm
NW
N-W
295.275 mm
O
665 mm
P
778 mm
R
96.951 mm
S
25.4 mm
T
107 mm
U
111.125 mm
V
288.93 mm
XL
594.1323 mm
XN
360 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models