Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0171-40 - Geometry
Bill of material
MDSL0171-40
MN
Model Number
MDSL0171-40
MP
Mounting Positions
LO
Conduit Hole Position
A
710 mm
AA
3 Inch
AB
770.037 mm
AC
587.35 mm
AE
368 mm
AF
235 mm
B
1070.3 mm
BA
254 mm
C
1968.98 mm
D
368 mm
E
292.1 mm
ES
254 mm
F2
2F
914.4 mm
FF2
2FF
711.2
G
35 mm
H
28.6 mm
J
160 mm
K
210.15 mm
NW
N-W
295.28 mm
O
771 mm
P
843.3 mm
R
115.557 mm
S
31.826 mm
T
107 mm
U
135.35 mm
V
288.93 mm
XL
594.1323 mm
XN
360 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models