Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GLTB5
Bill of material
GLTB5-X32-50-BW-M10-C3
MODEL
Model
GLTB5
BT
Belt type
X : rubber belt
LEAD
Lead
32 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
274 mm
A
30 mm
M
1 mm
N
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models