Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TOYO
Description
XYTB876_G - Multi Axis Belt Type
Bill of material
XYTB876-G1-550-100-50-M-C
MODEL
Model
XYTB876
COMBINATION
Combination
CD
Combaination Direction
XSTROKE
X Stroke
mm
Enter value for XSTROKE
X Stroke
mm
cm
inch
ft
XPOS
X Position
mm
Enter value for XPOS
X Position
mm
cm
inch
ft
YSTROKE
Y Stroke
mm
Enter value for YSTROKE
Y Stroke
mm
cm
inch
ft
YPOS
Y Position
mm
Enter value for YPOS
Y Position
mm
cm
inch
ft
ZSTROKE
Z Stroke
mm
Enter value for ZSTROKE
Z Stroke
mm
cm
inch
ft
ZPOS
Z Position
mm
Enter value for ZPOS
Z Position
mm
cm
inch
ft
MB
Motor Brand
DM
Deliverry Methode
L
1037.5 mm
A
150 mm
M
3 mm
N
10 mm
H
751 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD