Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
TPC Global
描述
SN100-01 - Standard Type/Rc(PT)1/8 Port
明细表
SN100-01
IDNR
Ident number
TYPE
Type
SN100-01
RC
Connection Diameter
1/8
ESA
Effective Sectional Area
10 mm^2
WEIGHT
Weight
2 gf
A
Dimension
36.5 mm
B
Dimension
15.5 mm
D
Dimension
8 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型