Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
TPC Global
Description
ABK - Actuator brake clamp cylinder
Bill of material
ABKA50-50B-B-L
IDNR
Ident number
MAGNET
Magnet
CW
Clevis Width
mm
BS
Bore Size
mm
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
POS
Working Stroke
mm
Inserisci valore per POS
Working Stroke
mm
cm
inch
ft
ACCESSORIES
Accessories
MOUNT
Mount
LD
Lock Direction
WL
Wiring Location
SWITCH
Auto Switch
NUMBER
Number of Switches
LWL
Lead Wire Length
F
Dimension
mm
GA
Dimension
79.5 mm
GB
Dimension
9.5 mm
IA
Dimension
mm
IB
Dimension
mm
BX
Dimension
mm
L
97 mm
N
Dimension
91 mm
NA
Dimension
mm
W
Dimension
12.5 mm
LG
Dimension
63 mm
LP
Dimension
127 mm
LT
Dimension
239 mm
T
Dimension
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD