Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TPC Global
Description
AQT - Compact cylinder Standard Type / Single Acting : Spring Extend
Bill of material
AQTB20-5T
IDNR
Ident number
BS
Bore Size
20 mm
AT
Attaching Type
STROKE
Standard stroke
mm
BO
Body option
SERIES
Series
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
AA
Dimensions
34.0 mm
AB
Dimensions
24.5 mm
C
Dimensions
7 mm
D
Dimensions
10 mm
EG
Dimensions
47 mm
H
Thread
M5X0.8
K
Dimensions
8 mm
L
Dimensions
9.5 mm
M
Dimensions
36 mm
N
Dimensions
5.5 mm
O
Dimensions
9 Depth 7 mm
Q
Dimensions
10.5 mm
TT
Dimensions
36 mm
C1
Dimensions
12.0 mm
X
Dimensions
14.0 mm
H1
Thread
M8X1.25
L1
Dimensions
23.5 mm
G
Dimensions
2 mm
THG
Dimensions
13 mm
I
Dimensions
0 mm
J
Dimensions
0.0 mm
P
Thread
0
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model