Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
TPC Global
描述
AXK (T) - ?(荇??)荇嗔?咻室/??:?邝
明细表
AXKTB20-25T
IDNR
标识号码
MOUNTING
Mounting
BS
Bore Size
mm
STROKE
Stroke
mm
STROKE1
Stroke
mm
POS
Working Stroke
mm
输入参数值: POS
Working Stroke
mm
cm
inch
ft
CUSHION
Cushion
SERIES
Series
SWITCH
Auto Switch
NUMBER
自动切换的次数
POSA
Nut position
mm
输入参数值: POSA
Nut position
mm
cm
inch
ft
A
Dimensions
18 mm
AT
Dimensions
15.5 mm
B1
Dimensions
13 mm
B2
Dimensions
26 mm
D
Dimensions
10 mm
E
Dimensions
20 mm
F
Dimensions
13 mm
G
Dimensions
8 mm
H
Dimensions
41 mm
H1
Dimensions
5 mm
H2
Dimensions
8 mm
I
Dimensions
27.0 mm
K
Dimensions
8 mm
MM
Thread
M8x1.25
N
Dimensions
15.0 mm
NA
Dimensions
24.0 mm
NN
Thread
M20x1.5
P
Thread
1/8
LG
Dimensions
87 mm
LT
Dimensions
141 mm
B
Dimensions
0 mm
LC
Dimensions
0 mm
LD
Dimensions
0.0 mm
LH
Dimensions
0 mm
LA
Dimensions
0.0 mm
LK
Dimensions
0 mm
LM
Dimensions
0 mm
X
Dimensions
0 mm
Y
Dimensions
0 mm
T
Dimensions
0 mm
LS
Dimensions
0 mm
FD
Dimensions
0 mm
FT
Dimensions
0 mm
FK
Dimensions
0 mm
FL
Dimensions
0 mm
FM
Dimensions
0 mm
C2
Dimensions
0.0 mm
CD
Dimensions
0 mm
CX
Dimensions
0 mm
CZ
Dimensions
0 mm
RR
Dimensions
0 mm
TD
Dimensions
0 mm
TT
Dimensions
0 mm
TK
Dimensions
0 mm
TL
Dimensions
0 mm
TM
Dimensions
0 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型