您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RB100M226AT05NE00
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Rod Seals
Turcon® T Seal® II according to MIL-G-5514F
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/stangendichtungen/turcon_t_seal_ii/ttsii_asmtab.prj},{NB=RB100M226AT05NE00 (0)},{IDNR=},{DN=226},{BI=1.998},{TBI=+0.000/-0.002},{EI=2.241},{TEI=+0.002/-0.000},{DI=0.007},{RI=0.025/0.010},{G0I=0.188},{G1I=0.235},{G2I=0.304},{BM=50.75},{TBM=+0.00/-0.05},{EM=56.92},{TEM=+0.05/-0.00},{DM=0.18},{RM=0.64/0.25},{R=0.25},{G0M=4.78},{G1M=5.97},{G2M=7.72},{NUT=0},{DRUCK=0 bis 35},{AUS=0},{TYPE=0},{MC=T05},{MC1=NE},{ECI=2.240},{TECI=+0.000/-0.000},{ECM=56.90},{TECM=+0.050/-0.000},{PPATH=turcon_t_seal_ii_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 164
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® T Seal® II according to MIL-G-5514F - Rod seal, double acting sealing elements from Turcon® material
Bill of material
RB100M226AT05NE00
PATRNO
Part No.
RB100M226
RB100M226
DN
Dash No. MIL-G-5514F
226
226
BI
Rod Diameter
1.998
1.998
Inch
TBI
Rod Diameter Tolerance
+0.000/-0.002
+0.000/-0.002
Inch
EI
Groove Diameter
2.241
2.241
Inch
TEI
Groove Diameter Tolerance
+0.002/-0.000
+0.002/-0.000
Inch
DI
Diametral clearance D max.
0.007
0.007
Inch
RI
Radius
0.025/0.010
0.025/0.010
Inch
G0I
Groove Width +0.010/-0.000
0.188
0.188
Inch
G1I
Groove Width +0.010/-0.000
0.235
0.235
Inch
G2I
Groove Width +0.010/-0.000
0.304
0.304
Inch
BM
Rod Diameter
50.75
50.75
mm
TBM
Rod Diameter Tolerance
+0.00/-0.05
+0.00/-0.05
mm
EM
Groove Diameter
56.92
56.92
mm
TEM
Groove Diameter Tolerance
+0.05/-0.00
+0.05/-0.00
mm
DM
Diametral clearance D max.
0.18
0.18
mm
RM
Radius
0.64/0.25
0.64/0.25
mm
G0M
Groove Width +0.25/-0.00
4.78
4.78
mm
G1M
Groove Width +0.25/-0.00
5.97
5.97
mm
G2M
Groove Width +0.25/-0.00
7.72
7.72
mm
NUT
Groove
without groove
with groove
without groove
with groove
DRUCK
Pressure
0 up to 35
MPa
AUS
Groove width design
zero Back-up Ring
one Back-up Ring
two Back-up Ring
zero Back-up Ring
one Back-up Ring
two Back-up Ring
TYPE
Type
uncut Back-up Ring
cut Back-up Ring
uncut Back-up Ring
cut Back-up Ring
MC
Seal ring material
Turcon®T05
Turcon®T19
Turcon®T99
Turcon®T05
Turcon®T19
Turcon®T99
MC1
Elastomer Material
NBR 75 Shore A MIL-P-83461(on QPL)
NBR 75 Shore A MIL-P-25732
EH 80 Shore A NAS 1613
EP 80 Shore A NAS 1613 rev. 4+5
NBR 75 Shore A MIL-P-83461(on QPL)
NBR 75 Shore A MIL-P-25732
EH 80 Shore A NAS 1613
EP 80 Shore A NAS 1613 rev. 4+5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求