Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
PDU055-SPF018P
Bill of material
PDU055-SPF018P_PDU055-SGB014T_L990
TPG
Type of Pin-gear
L
Length of Pin-rack
mm
DI
Diameter of hole
33.0 mm
DH
Diameter of hub
mm
LH
Length of hub
mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
30 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD