Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2100
Bill of material
RF2100R-1B1100T-TR
CNSORDERNO
Order number
RF2100R-1B1100T-TR
TOR
Type of roller
R
Z
Number of teeth
11
DMIN
Diameter of shaft hole min
33.0 mm
DMAX
Diameter of shaft hole max
80 mm
DH
Diameter of hub
117 mm
L
Length of hub
56 mm
DO
Outer diameter
244 mm
DP
Pitch circle diameter
225.39 mm
T
Tooth width
18.0 mm
TYPE
Type
Machined
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD