Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2060VRP
Bill of material
RF2060VRP-10T
CNSORDERNO
Order number
Z
Number of teeth
10
DMIN
Diameter of shaft hole min
19.0 mm
DMAX
Diameter of shaft hole max
55 mm
DH
Diameter of hub
81 mm
L
Length of hub
50 mm
DO
Outer diameter
128 mm
DP
Pitch circle diameter
123.30 mm
T
Tooth width
6.0 mm
TYPE
Type
Machined
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models