Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6611924 - Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cab
Bill of material
6611924
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6611924
DESCSHORT
Short Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cab
DESCLONG
Long Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cable, Voltage 30 V, Cable length 2 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 3-pin + PE
EAN
4047101275858
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-6M12-4-2/TXL
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models