Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002080 - TX200 HMI/PLC Series, 7" Display - CODESYS V3 PLC with TARGET and WEB VISU, High
Bill of material
100002080
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100002080
DESCSHORT
Short Description
TX200 HMI/PLC Series, 7" Display - CODESYS V3 PLC with TARGET and WEB VISU, High
DESCLONG
Long Description
TX200 HMI/PLC Series, 7" Display - CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Plastic Housing with a Resistive Touch Screen, 7" TFT wide screen color display, LED backlight, 800 x 480 pixel resolution, 64 K colors, Resistive touch screen, 2 separate RJ45 Ethernet ports, 4 serial interfaces (2 × RS232, 2 × RS422/RS485), 2 CAN interfaces, 2 USB host ports
EAN
4047101457162
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX207-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models