Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100017841 - TXF700 HMI Product Series in IP67, 7″ Display with TX VisuPro Runtime, Metal Hou
Bill of material
100017841
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100017841
DESCSHORT
Short Description
TXF700 HMI Product Series in IP67, 7″ Display with TX VisuPro Runtime, Metal Hou
DESCLONG
Long Description
TXF700 HMI Product Series in IP67, 7″ Display with TX VisuPro Runtime, Metal Housing with Full IP67 Protection, Glass Front with Capacitive Touch, 7" TFT widescreen color display, LED backlight, 1024 × 600 pixel resolution, 16 M colors, Capacitive touch screen, multi-touch and gesture control, 1 RJ45 PoE Ethernet Port 10/100 Mbps, 1 USB host port, Wi-Fi functionality as an access point/client, Integrated temperature sensor and 3-axis accelerometer, Front RGB LED, Integrated beeper
EAN
4047101522648
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TXF707-00VP20
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models