Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
7520703 - Solenoid Driver, 1-channel
Bill of material
7520703
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7520703
DESCSHORT
Short Description
Solenoid Driver, 1-channel
DESCLONG
Long Description
Solenoid Driver, 1-channel, Voltage input max. 30 VDC, Voltage outuput 15 VDC resp. 24 VDC, Output current ≤ 40 mA, Switching frequency ≤ 500 Hz, SIL3, Removable terminal blocks, Galvanic isolation between input circuits and output circuits, ATEX, IECEx, UL, CFMUS TR CU,NEPSI, INMETRO, Kosha, Installation in zone 2
EAN
4047101118247
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM72-11EX/L
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model