Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1660366 - Inductive Sensor, For underwater applications
Bill of material
1660366
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1660366
DESCSHORT
Short Description
Inductive Sensor, For underwater applications
DESCLONG
Long Description
Inductive Sensor, For underwater applications, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 10 m, Threaded barrel, M18 x 1, Plastic, POM, For underwater applications, Oil-resistant, Protection class IP68, 500 m water column, DC 3-wire, 10…30 VDC, NC contact, PNP output, Cable connection
EAN
4047101083088
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI5-P18-RP6/S139-S90 10M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型