Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
UFI Filters
Description
FLA - Pressure
Bill of material
FLA11B03W1MD00XX
CODE
Code
FLA11B03W1MD00XX
CFF
Complete filter family
FLA
SIZE
Size & Length
11
PT
Port type
B = BSP thread
PS
Port size
BV
Baypass valve
W = without
SL
Seals
FUM
FormulaUFI MEDIA
CI
Clogging indicator
00 = without predisposition
ACC
Accessories
XX = without accessories
WP
Max working pressure
21 Mpa
DESCRIPTION
Description
Inline high pressure last chance filter
MATERIALH
Housing material
Aluminum
FLOWRATE
Qmax
35 I/min
WT
Working Temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FLA_Ufi_Hyd.pdf
D1
3/8" BSP polegada
D2
40 mm
H1
95 mm
W
Weight
0.24 kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD