Catalog navigation
CAD model selection
Selectable products: 1045
HELP_VARIABLE
Company
UFI Filters
Description
FPB-MHT - Pressure
Bill of material
FPB22G06WNHC73XX
CODE
Code
SIZE
Size and Lenght
PRT
Port Type
PRS
Port Size
Inch
BV
Bypass Valve
kPa
SEAL
Seals
FILTMEDIA
Filter Media
CLOGIND
Clogging Indicator
ACC1
Accessory 1
X = no accessory available
ACC2
Accessory 2
X = no accessory available
WP
Max Working Pressure
42 Mpa
DESCRIPTION
Description
High pressure inline filter
HEAD
Head
Cast iron
BOWL
Bowl
Steel
FLOWRATE
Qmax
450 l/min
WT
Working temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPB_Ufi_Hyd.pdf
D1
D2
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L1
mm
L2
mm
L3
mm
L4
mm
R
100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models