Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
MR 9 M - Linear guideway
Bill of material
MR 9 M N SS VS N 1 32 6/6
MODEL
Series
MRM
SIZE
Size
9
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
RLINFO
LengthINFO
AC
Accuracy class
N : Normal
S
Symmetry
E1
Distance to first hole
mm
E1INFO
Distance to first hole INFO
E2
Distance to last hole
6.0
PL
Preload
VS : Standard
RBT
Runner block type
NOB
Number of blocks
SAL
Seal and lubrication
SS : With end seal
FGL1
Face grinding L1
FGL2
Face grinding L2
H
10 mm
W2
5.5 mm
W1
9 mm
H1
5.5 mm
P
20 mm
DXDXG
D x d x g1
6 x 3.5 x 3.5 mm
W
20 mm
L
30.6 mm
L1
20.5 mm
H2
7.8 mm
P1
10 mm
P2
15 mm
MXG2
M x g2
M3 x 3.0
FI
Shaft diameter Ø
1.3 mm
SX
s
2.2 mm
T
3.3 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型