您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
PNF 40 1 DDA
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Pneumatic cylinders PNF series
Powered by
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/pneumat_cyln_pnf_series/pnf_40_asmtab.prj},{NB=PNF 40 1 DDA(0)},{MODEL=PNF},{SIZE=40},{TYP=S},{STROKE=1},{STROKEINFO=stroke_info.png},{VERS=F},{RP=0},{TR=ST},{VAR=},{VAR1=},{VAR5=},{VAR11=},{PRE=0},{PPATH=pneumatic_cylinders/cylinders_according_to_standards/cylinders_iso_15552/iso_15552_c1d_32_125/iso_15552_c1d_32_125_asmtpl.prj},{RT=M6},{BG=16.5},{TG=38.0},{EE=1/4'' G},{PL=14.0},{PV=-},{E=51.0},{KK=M12X1.25},{PREINFO=pre_info.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
PNF 40 - Pneumatic cylinder
Bill of material
PNF 40 1 DDA
MODEL
Model
PNF
SIZE
Size
40
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
STROKEINFO
Stroke INFO
VERS
Piston rod
Standard ✔
Standard
Standard
Through piston rod
Through piston rod
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
確定
TR
Temperature resistance
Standard
Max 130°C
Standard
Max 130°C
VAR1
Piston rod material
Standard
X5CrNi18-10
Standard
X5CrNi18-10
VAR11
Piston rod extension
-
P - Piston rod extension
-
P - Piston rod extension
PRE
Piston rod extension
mm
PREINFO
Extended piston rod INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求