Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Univer
Description
HZ.Z300 - Wall bracket
Bill of material
HZ1Z300
CODE
Code
SERIES
Series
HZ
SIZE
Size
MODEL
Model
Z300
A
mm
B
mm
C
16.5 mm
D
7 mm
E
13.5 mm
F
30 mm
G
46.5 mm
H
8 mm
I
mm
J
Ø
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Univer
    HZ9PBS - Pressure gauge with bracket for panel mounting
    Univer
    HZ9464 - Built-in pressure gauge
    Univer
    HZ.Z200 - Assembly kit with central coupling
    Univer
    RT - 2 or 3-stage telescopic pneumatic cylinder
    Univer
    RO - Compact cylinders- UNITOP RU P/7 Ø16-Ø63 mm
    Univer
    K-C - Opposed cylinder
    Univer
    HZRM.. - Pressure microregulator
    Univer
    RP - Compact cylinders-UNITOP RU P/7 Ø16-Ø63 mm
    Univer
    HZ.Z210 - T bracket with central coupling
    Univer
    OV - Oval cylinders
    Univer
    M - Microcylinders
    Univer
    K - Cylinder
    Univer
    HZ9P - Pressure gauge
    Univer
    HZ9PB - Pressure gauge with flange for panel mounting
Previews
3D
尺寸
2D
下載CAD模型