Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
PL - ELADUR - Slab
Bill of material
VEITH - ELADUR - Slab PL 33 - 250x250x1
KB
Designation
PL 33
ELADUR
Type of Eladur
SHORE
Shore hardness
65 ±5 Shore A Shore
E
Elasticity
40 %
S
Plate thickness
mm
TOL
Tolerance to S
±0.3 mm
A
Edge length +20 mm
mm
B
Edge length +20 mm
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models